IESNA:LM-63-2002
[TEST]P1299006
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R70W2N902765DE010 E3D1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]827
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
733.3 731.3 724.8 714.6 701.7 688.8 676.6 667.1 658.6 651.8
645.7 640.6 635.8 631.1 626.7 621.9 616.1 610 602.6 593.4
583.2 572 560.8 549.9 539.4 530.2 523.8 518.7 514.6 509.8
503 493.2 479.3 471.4 460.9 440.2 414.4 385.9 353.6 338.6
318.3 281.9 250.7 173.6 109.4 58.8 13.9 1.7 1 1
0.7 0.7 0.7 0.3 0.3 0.3 0.3 0.3 0.3 0
0 0 0
